2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RD4 C D1 S 0025M D56 N101 Z02

Expand Table
0/5
Interface
SCHNITTSTELLE
Sensor Model
BF
Sensor rod style
MS
Integral cable of sensor rod
KM
Sensor electronics
SE
Unit of measurement
ME
Stroke length version
MLVERS
Stroke length
ML
Connection type
ANS
Supply voltage
BS
Output
AG
Magnet number for multi-position measurement
MNR
1|RD4 C D1 S 0025M D60 V01
2|RD4 C D1 S 0025M D60 C101111 Z02
3|RD4 C D1 S 0025M D56 E101 Z02
4|RD4 C D1 S 0025M D56 N101 Z02
5|RD4 C D1 S 0025M D63 P101 Z02
6|RD4 C D1 S 0025M D58 U401
7|RD4 C D1 S 0025M D56 U301 Z02
8|RD4 C D1 S 0025M D70 S1B1100
Analog
RD4: Rod - Detached Electronic
C: Threaded flange M18x1.5-6g, SW46
D1: PUR-cable, length 250 mm
S: Side cable entry
M: Metric - Millimeters
Stroke length standard
25.0
D60: 6 pin male receptacle M16
1: +24 VDC
V01: 0...10 VDC (1 Output with 1 magnet)
1
CANbus
RD4: Rod - Detached Electronic
C: Threaded flange M18x1.5-6g, SW46
D1: PUR-cable, length 250 mm
S: Side cable entry
M: Metric - Millimeters
Stroke length standard
25.0
D60: 6 pin male receptacle M16
1: +24 VDC
C101: CANbasic (MTS)
Z02: 2
EtherCAT
RD4: Rod - Detached Electronic
C: Threaded flange M18x1.5-6g, SW46
D1: PUR-cable, length 250 mm
S: Side cable entry
M: Metric - Millimeters
Stroke length standard
25.0
D56: 2 x 4 pin female receptacle M12-D, 1 x 4 pin male receptacle M8
1: +24 VDC
E101: EtherCAT, Single- and multi-position measurement, 1-5 positions and velocity distributed clock mode selectable
Z02: 2
EtherNet/IP
RD4: Rod - Detached Electronic
C: Threaded flange M18x1.5-6g, SW46
D1: PUR-cable, length 250 mm
S: Side cable entry
M: Metric - Millimeters
Stroke length standard
25.0
D56: 2 x 4 pin female receptacle M12-D, 1 x 4 pin male receptacle M8
1: +24 VDC
N101: EtherNet/IP, position and velocity, maximum 20 magnets
Z02: 2
Profibus
RD4: Rod - Detached Electronic
C: Threaded flange M18x1.5-6g, SW46
D1: PUR-cable, length 250 mm
S: Side cable entry
M: Metric - Millimeters
Stroke length standard
25.0
D63: 2 x 6 pin male/female receptacle M16
1: +24 VDC
P101: Profibus-DP, Multi-position measurement, 1-20 positions (Standard)
Z02: 2
Profinet
RD4: Rod - Detached Electronic
C: Threaded flange M18x1.5-6g, SW46
D1: PUR-cable, length 250 mm
S: Side cable entry
M: Metric - Millimeters
Stroke length standard
25.0
D58: 2 x 4 pin M12 d-coded, 1 x 4 pin M12 a-coded
1: +24 VDC
U401: Profinet RT, Encoder Profile, 1 magnet
1
Powerlink
RD4: Rod - Detached Electronic
C: Threaded flange M18x1.5-6g, SW46
D1: PUR-cable, length 250 mm
S: Side cable entry
M: Metric - Millimeters
Stroke length standard
25.0
D56: 2 x 4 pin female receptacle M12-D, 1 x 4 pin male receptacle M8
1: +24 VDC
U301: Powerlink V2
Z02: 2
SSI
RD4: Rod - Detached Electronic
C: Threaded flange M18x1.5-6g, SW46
D1: PUR-cable, length 250 mm
S: Side cable entry
M: Metric - Millimeters
Stroke length standard
25.0
D70: 7 pin male receptacle M16
1: +24 VDC
S: Synchronous Seriel Interface
1
Show compressed display (8 configurable products)
ShorttextTemposonics RD4
Latest change15.05.2025 13:08:51
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-27-05-90 Rotary encoder (unspecified)
27-27-43-03 Magnetostrictive linear sensor

ECLASS 11.1

27-27-07-90 Sensor for length, path (unspecified)
27-27-07-03 Magnetostrictive linear encoder

ECLASS 9.0

27-27-07-03 Magnetostriction distance sensor
27-27-07-90 Sensor for length, path (unspecified)

ETIM 10.0

EC001852 Way sensor